| Product Category | Material # (Internal ID) | Catalog/Model # | Individual UPC Code | Brand | Product Description | Photo |
|---|---|---|---|---|---|---|
| Motion Security Flood | 12616170 | MST1000LWDFC | 80083748501 | Defiant | 180 Solar LED Twin 1000 Lumens 5000K, White | ![]() |
| Motion Security Flood | 12559531 | MST1000LWDF | 80083728206 | Defiant | Solar Motion High-Capacity Defiant White | |
| Motion Security Flood | 12608174 | MST800L | 80083747276 | All-Pro | 180 Solar LED Twin 1000 Lumens 5000K, Black | ![]() |
| Motion Security Flood | 12996133 | 80083747276 | All-Pro | 180 Deg LED Twin 1000 Lumens 5000K, Black | ||
| Motion Security Flood | 12486026 | MST800LW | 80083712816 | All-Pro | 180 Solar LED Twin 1000 Lumens 5000K, White | ![]() |
| Motion Security Flood | 12996134 | 80083712816 | All-Pro | 180 Deg LED Twin 1000 Lumens 5000K, White | ||
| Motion Security Flood | 12659453 | WPS2040M | 80083760138 | All-Pro | Wrap, Solar 2000L, 4000K Integrated Motion Sensor | ![]() |





Is this a Recall?
Yes, Cooper Lighting Solutions is recalling the retail solar motion LED floodlight fixtures listed above. This recall is being conducted in coordination with the U.S. Consumer Product Safety Commission.
How many units are involved?
The recall includes all fixtures with the catalog/model numbers and UPC codes listed above that were manufactured in China and sold from January 2015 through July 2018.
What are the products in question?
The affected products are listed above include MST800L, MST800LW, WPS2040M, MST1000LWDF, MST1000LWDFC
What is the hazard associated with this recall?
Batteries can overheat and melt.
Can this potential issue cause damage to the electrical circuit in the customer’s home or business?
We have received no reports of damage to the electrical circuit.
Is there a potential that the fixture will explode?
No.
Have there been incidents reported?
We received a small number of reports of potential fixtures melting, and, as a result, we have decided to recall the product in cooperation with the U.S. Consumer Product Safety Commission. We have received no reports of injury.
Where are these products sold?
At authorized retailers and distributors globally.
How will I receive credit or replacements for the recalled materials?
To request a replacement battery, please click here to complete the form and certifying actions for the disposal of your used battery.
For any additional questions, please contact Cooper Lighting via phone - 866-461-7819
or email - [email protected].